下载文档 () / 20
动力,因我们而不同*

DET-2R-DT

Eaton - Motion (Dual Tech), Radio, Pet tolerant, Plastic, White

常用规格

Product Name
Eaton motion sensor
Catalog Number
DET-2R-DT
Product Length/Depth
55 mm
Product Height
115 mm
Product Width
55 mm
Product Weight
0.19 kg
Compliances
EN
Certifications
CE marking

产品规格

Compatibility
Two-way communication
Channels
1
Compliance
Certified to EN50131-2-4
Connection
Radio
Current normal
0.02 mA
Detection angle - max
90 °
Detection angle - min
90 °
Detection range - max
12 m
Free space radio range
700 m
Operating humidity - max
93 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Pet tolerant
Yes
Power supply
3.4 VDC
Replacement battery code
3 x AA Alkaline
Sounder output
0 dB
Tamper protection
Yes
Transmission power
10 mW
Typical battery life
60 monthly
VdS
None
Degree of protection (IP)
IP40
Battery type
AA Alkaline
Battery quantity
3
Color
White
Enclosure material
Plastic
Mounting Method
Surface
Enclosure color
White
Environmental class
Class II / IP40
Technology type
Infrared/microwave (Dual)
Indication
Optical
Detection type
Combined (confirmed alarm)
EN 50131 grade
2
Wireless
Yes
VdS class
None

导出产品规格