下载文档 () / 20
动力,因我们而不同*

DET-2R-SMOKE

Eaton Smoke, Radio, Plastic, White

常用规格

Product Name
Eaton smoke detector for intruder system
Catalog Number
DET-2R-SMOKE
Product Length/Depth
120 mm
Product Height
45 mm
Product Width
120 mm
Product Weight
0.3 kg
Compliances
EN
Certifications
CE marking

产品规格

Compatibility
Two-way communication
Channels
1
Compliance
Independently certified to EN14604
Connection
Radio
Free space radio range
700 m
Operating humidity - max
95 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Pet tolerant
N/A
Power supply
4.5 VDC
Replacement battery code
3 x AA Alkaline
Sounder output
85 dB
Tamper protection
Yes
Transmission power
10 mW
Typical battery life
24 monthly
VdS
None
Degree of protection (IP)
IP40
Battery type
AA Alkaline
Battery quantity
3
Color
White
Enclosure material
Plastic
Mounting Method
Ceiling
Enclosure color
White
Environmental class
Class II / IP40
Technology type
Smoke
Indication
Acoustic
Detection type
Other
EN 50131 grade
2
Wireless
Yes
VdS class
None

导出产品规格