下载文档 () / 20
动力,因我们而不同*
即将停产

DET-RDTPT-G2

Motion (Dual Tech), Radio, Pet tolerant, Plastic, White

常用规格

Product Name
Eaton motion sensor
Catalog Number
DET-RDTPT-G2
Product Length/Depth
55 mm
Product Height
114 mm
Product Width
55 mm
Product Weight
0.17 kg
Certifications
CE marking

产品规格

Channels
1
Characteristic
Other
Compliance
Certified to EN50131-2-4
Connection
Radio
Cover monitoring
Yes
Current normal
0.02 mA
Detection angle - min
90 °
Detection range - max
12 m
Detection range
90 °
Free space radio range
800 m
Operating humidity - max
93 %
Operating current
0.02 mA
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Operating voltage - max
4.5 V
Operating voltage - min
3.4 V
Pet tolerant
Yes
Power supply
3.4 V
Type of detector
Motion (Dual Tech)
Radio system
Yes
Replacement battery code
1-345346 / 3v CR2
Tamper protection
Yes
Transmission power
10 mW
Type of messaging
Infrared/microwave (Dual)
Typical battery life
24 monthly
VdS
None
Battery type
Not applicable
Battery quantity
3
Mounting Method
Surface
Surface mounting

导出产品规格