Eaton Crouse-Hinds series Pauluhn DFL LED floodlight
DFL13LCY{}UNV34 76

DFL13LCY{}UNV34 76

Eaton Crouse-Hinds series Pauluhn DFL LED floodlight,Cool white,320-400W equivalent luminaire,50/60 Hz,LED,Heat and impact resistant glass lens,13000 lm,116 lm/W,Die cast aluminum,Yoke,7x6,PF > 0.90,347-480 Vac,112W
DFL13LCY/UNV34 76 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn DFL LED floodlight
Catalog Number
DFL13LCY/UNV34 76
UPC
662276606630
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb

产品规格

Lumens
13000
Wattage
112W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Color temperature
Cool white
Equivalent luminaire
320-400W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
116
Frequency rating
50/60 Hz
Voltage rating
347-480 Vac
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.