Eaton Crouse-Hinds series Pauluhn DFLA high lumen LED floodlight
DFLA20LCY{}UNV34 76

DFLA20LCY{}UNV34 76

Eaton Crouse-Hinds series Pauluhn DFLA high lumen LED floodlight,Cool white,600-750W equivalent luminaire,50/60 Hz,LED,Heat and impact resistant glass lens,20000 lm,117 lm/W,Die cast aluminum,Yoke,7x6,PF > 0.90,347-480 Vac,175W
DFLA20LCY/UNV34 76 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn DFLA high lumen LED floodlight
Catalog Number
DFLA20LCY/UNV34 76
UPC
662276688506
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb

产品规格

Lumens
20000
Wattage
175W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Color temperature
Cool white
Equivalent luminaire
600-750W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
117
Frequency rating
50/60 Hz
Voltage rating
347-480 Vac
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.