下载文档 () / 20
动力,因我们而不同*

DGA1312EUN

Eaton Crouse-Hinds series Redapt DGA earth lead adaptor, End 1: M25 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt DGA earth lead adaptor
Catalog Number
DGA1312EUN
Product Length/Depth
21 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.027 kg

产品规格

Type
Standard
Material
Brass
End 1 Size
M25
End 1 Type
Metric
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Standard

导出产品规格