下载文档 () / 20
动力,因我们而不同*

DH1-32011FN-C21C

Eaton PowerXL DH1 VFD,11A,3 HP,2.2 kW,200 - 240 Vac,KEYPAD,EMC Filter,DC Choke,No Brake Chopper,IP21

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-32011FN-C21C
UPC
786689044824
Product Length/Depth
12.87 in
Product Height
7.91 in
Product Width
6.02 in
Product Weight
14.33 lb
Compliances
C-Tick Compliant
GoST-R
CE Marked
RoHS Compliant
Certifications
IEC 61508
UL 508C
cUL Listed
EN 62061
UL Listed
EN ISO 13849-1

产品规格

Amperage Rating
11A
Horsepower
3 hp
Voltage rating
230 V
Keypad
Included
Power consumption
2.20 kW
Series
DH1
Electromagnetic compatibility filter
EMC
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
Low overload (VT) amps
11A
Low overload (VT) kW
2.2 kW
Low overload (VT) hp
3 HP
Input voltage range
200 - 240 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
15A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格