下载文档 () / 20
动力,因我们而不同*

DH1-32012NN-N54C

Eaton PowerXL DH1 VFD,12.5A,4 HP ,3.0 kW,200 - 240 Vac,NO KEYPAD,No EMC Filter,No DC Choke,No Brake Chopper,IP54

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-32012NN-N54C
UPC
786689044275
Product Length/Depth
12.87 in
Product Height
7.91 in
Product Width
6.02 in
Product Weight
14.33 lb
Compliances
C-Tick Compliant
GoST-R
RoHS Compliant
CE Marked
Certifications
cUL Listed
IEC 61508
UL 508C
UL Listed
EN 62061
EN ISO 13849-1

产品规格

Amperage Rating
2.5A
Horsepower
4 hp
Voltage rating
230 V
Keypad
None
Power consumption
3 kW
Series
DH1
Electromagnetic compatibility filter
None
Internal DC choke
None
Conformal coated boards
Yes
User interface
None
Low overload (VT) amps
12.5A
Low overload (VT) kW
3.0 kW
Input voltage range
200 - 240 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
15A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格