下载文档 () / 20
动力,因我们而不同*

DH1-32017NN-N21C

Eaton PowerXL DH1 VFD,17.5A,5 HP,3.7 kW,200 - 240 Vac,NO KEYPAD,No EMC Filter,No DC Choke,No Brake Chopper,IP21

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-32017NN-N21C
UPC
786689044459
Product Length/Depth
16.5 in
Product Height
9.63 in
Product Width
6.61 in
Product Weight
23.37 lb
Compliances
CE Marked
GoST-R
C-Tick Compliant
RoHS Compliant
Certifications
UL 508C
cUL Listed
EN 62061
EN ISO 13849-1
IEC 61508
UL Listed

产品规格

Amperage Rating
7.5A
Horsepower
5 hp
Voltage rating
230 V
Keypad
None
Power consumption
3.70 kW
Series
DH1
Electromagnetic compatibility filter
None
Internal DC choke
None
Conformal coated boards
Yes
User interface
None
Low overload (VT) amps
17.5A
Low overload (VT) kW
3.7 kW
Low overload (VT) hp
5 HP
Input voltage range
200 - 240 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
20A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格