下载文档 () / 20
动力,因我们而不同*

DH1-32088NN-N21C

Eaton PowerXL DH1 VFD,88A,30 HP,22 kW,200 - 240 Vac,NO KEYPAD,No EMC Filter,No DC Choke,No Brake Chopper,IP21

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-32088NN-N21C
UPC
786689045302
Product Length/Depth
24.8 in
Product Height
11.57 in
Product Width
9.36 in
Product Weight
77.61 lb
Compliances
C-Tick Compliant
RoHS Compliant
GoST-R
CE Marked
Certifications
EN 62061
cUL Listed
IEC 61508
UL 508C
UL Listed
EN ISO 13849-1

产品规格

Horsepower
30 hp
Voltage rating
230 V
Keypad
None
Power consumption
22 kW
Series
DH1
Electromagnetic compatibility filter
None
Internal DC choke
None
Conformal coated boards
Yes
User interface
None
Low overload (VT) amps
88A
Low overload (VT) kW
22 kW
Low overload (VT) hp
30 HP
Input voltage range
200 - 240 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
110A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格