下载文档 () / 20
动力,因我们而不同*

DH1-34023DN-C54C

Eaton PowerXL DH1 VFD,23A,15 HP,11 kW,380 - 480 Vac,KEYPAD,No EMC Filter,DC Choke,No Brake Chopper,IP54

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-34023DN-C54C
UPC
786689045784
Product Length/Depth
16.5 in
Product Height
9.63 in
Product Width
6.61 in
Product Weight
23.37 lb
Compliances
CE Marked
GoST-R
RoHS Compliant
C-Tick Compliant
Certifications
EN ISO 13849-1
UL Listed
UL 508C
IEC 61508
cUL Listed
EN 62061

产品规格

Amperage Rating
23A
Horsepower
15 hp
Voltage rating
480 V
Keypad
Included
Power consumption
11 kW
Series
DH1
Electromagnetic compatibility filter
None
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
Low overload (VT) amps
23A
Low overload (VT) kW
11 kW
Low overload (VT) hp
15 HP
Input voltage range
380 - 480 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
30A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格