下载文档 () / 20
动力,因我们而不同*

DH1-34072EN-N21C

Eaton PowerXL DH1 VFD,72A,50 HP,37 kW,380 - 480 Vac,NO KEYPAD,EMC Filter,No DC Choke,No Brake Chopper,IP21

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-34072EN-N21C
UPC
786689047849
Product Length/Depth
24.8 in
Product Height
11.57 in
Product Width
9.36 in
Product Weight
77.61 lb
Compliances
C-Tick Compliant
GoST-R
CE Marked
RoHS Compliant
Certifications
IEC 61508
EN 62061
UL 508C
UL Listed
EN ISO 13849-1
cUL Listed

产品规格

Amperage Rating
72A
Horsepower
50 hp
Voltage rating
480 V
Keypad
None
Power consumption
37 kW
Series
DH1
Electromagnetic compatibility filter
EMC
Internal DC choke
None
Conformal coated boards
Yes
User interface
None
Low overload (VT) amps
72A
Low overload (VT) kW
37 kW
Low overload (VT) hp
50 HP
Input voltage range
380 - 480 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
100A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格