下载文档 () / 20

DH1-344D3EN-N54C

Eaton PowerXL DH1 VFD,4.6A,2 HP,1.5 kW,380 - 480 Vac,NO KEYPAD,EMC Filter,No DC Choke,No Brake Chopper,IP54

常用规格

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-344D3EN-N54C
UPC
786689047917
Product Length/Depth
12.87 in
Product Height
7.91 in
Product Width
6.02 in
Product Weight
14.33 lb
Compliances
GoST-R
RoHS Compliant
CE Marked
C-Tick Compliant
Certifications
UL Listed
IEC 61508
EN ISO 13849-1
cUL Listed
UL 508C
EN 62061

产品规格

Amperage Rating
4.3A
Horsepower
2 hp
Voltage rating
480 V
Keypad
None
Power consumption
1.50 kW
Series
DH1
Electromagnetic compatibility filter
EMC
Internal DC choke
None
Conformal coated boards
Yes
User interface
None
Low overload (VT) amps
4.6A
Low overload (VT) kW
1.5 kW
Low overload (VT) hp
2 HP
Input voltage range
380 - 480 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
10A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

导出产品规格