下载文档 () / 20
动力,因我们而不同*

DH224NRKLC

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 200A, 240V, 2P, Fusible with solid neutral, Series K, NEMA 3R, Cam-Lok

常用规格

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH224NRKLC
UPC
786685369044
Product Length/Depth
18.57 in
Product Height
40.89 in
Product Width
13.68 in
Product Weight
140 lb
Certifications
UL Listed

产品规格

Special features
Cam-Lok
Type
Heavy Duty, Single-Throw
Amperage Rating
200A
Number of poles
Two-pole
Voltage rating
240V
Enclosure
NEMA 3R
Fuse configuration
Fusible with solid neutral
Series
Series K

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。