下载文档 () / 20
动力,因我们而不同*

DH328NRKLC

Eaton QCDH, 1200A, 240V,3P, Fusible with solid neutral, Series K, NEMA 3R, Cam-Lok

常用规格

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH328NRKLC
UPC
786679183892
Product Length/Depth
89.39 in
Product Height
29.62 in
Product Width
42.62 in
Product Weight
915 lb
Certifications
UL Listed

产品规格

Amperage Rating
1200A
Number of poles
Three-pole
Voltage rating
240V
Enclosure
NEMA 3R

导出产品规格