| Product Name |
Eaton heavy duty fusible safety switch
|
| Catalog Number |
DH368NRK-00EE
|
| UPC |
786689877729
|
| Product Length/Depth |
72 in
|
| Product Height |
21 in
|
| Product Width |
48 in
|
| Product Weight |
512 lb
|
| Certifications |
UL Listed
|
| Type |
Heavy duty fusible safety switch
|
| Amperage Rating |
1200A
|
| Number of poles |
Three-pole
|
| Product Category |
Heavy Duty, Fusible with neutral
|
| Voltage rating |
600 V
|
| Enclosure |
NEMA 3R
|
| Enclosure material |
Painted galvanized steel
|
| Fuse class provision |
Class L
|
| Fuse configuration |
Fusible with neutral
|
| Number of wires |
4
|
| NEMA rating |
NEMA 3R
|