下载文档 () / 20
动力,因我们而不同*

DIN01-OM

Eaton Monitored Output Module Din Rail IU/AD/OU

常用规格

Product Name
Eaton Addressable 4 way system controller
Catalog Number
DIN01-OM
Product Length/Depth
36 mm
Product Height
58 mm
Product Width
90 mm
Product Weight
0.08 kg
Compliances
EN
Certifications
CE

产品规格

Alarm current - max
8 mA
Alarm current - min
8 mA
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Monitoring
Reverse Polarity
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Operating voltage - max
30 VDC
Operating voltage - min
20 VDC
Standby current
3.4
Product branding
Eaton
EN Certification Standards
EN54 Pt18 (Input/Output Devices)
Degree of protection
IP40

导出产品规格