| Product Name |
Eaton Crouse-Hinds series FlexStation DL legend plate
|
| Catalog Number |
DL137
|
| UPC |
782274245324
|
| Product Length/Depth |
2.25 in
|
| Product Height |
1.5 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class II, Division 1 Class II, Division 2 Class I, Zone 2 Class I, Division 1 Class I, Division 2 Class I, Zone 1 |
| NEMA Rating |
9
12 3R 7 |
| Legend plate inscription |
Start-Stop
|
| Type |
Used with single-hole covers
|