Eaton Crouse-Hinds series Pauluhn Meridian DL down light
DLL14-40K-CSDH

DLL14-40K-CSDH

Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 4000K, chrome plated trim ring, sealed trim ring diffuser, glass diffuser, clear center lens with frosted edge, 120-277 Vac, 14W
DLL14-40K-CSDH - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian DL down light
Catalog Number
DLL14-40K-CSDH
UPC
662276610965
Product Length/Depth
12.44 in
Product Height
3.94 in
Product Width
4.94 in
Product Weight
4 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc coated steel
Wattage
14W
Frequency rating
50/60 Hz
Special features
4000K, chrome plated trim ring, sealed trim ring diffuser, glass diffuser, clear center lens with frosted edge
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.