知识搜索
下载文档 () / 20
动力,因我们而不同*

DLL14-40K-EM

Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 4000K, Emergency battery back-up ballast, 277V max., remote, 120-277 Vac, 14W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian DL down light
Catalog Number
DLL14-40K-EM
UPC
662276604384
Product Length/Depth
12.44 in
Product Height
3.94 in
Product Width
4.94 in
Product Weight
12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Wattage
14W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Material
Zinc coated steel
Special features
4000K, Emergency battery back-up ballast, 277V max., remote

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。