Eaton Crouse-Hinds series Pauluhn Meridian DL down light
DLL14

DLL14

Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 120-277 Vac, 14W
DLL14 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian DL down light
Catalog Number
DLL14
UPC
662276390034
Product Length/Depth
12.44 in
Product Height
3.94 in
Product Width
4.94 in
Product Weight
4 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc coated steel
Wattage
14W
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.