知识搜索
下载文档 () / 20
动力,因我们而不同*

DLLA2-UNV1-S903-WH-M2

Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted white epoxy, 2 ft, Polycarbonate lens, 4000 lm, 132 lm/W, Copper-free aluminum, Flush ceiling mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture
Catalog Number
DLLA2-UNV1-S903-WH-M2
UPC
786689780159
Product Length/Depth
25.94 in
Product Height
4.42 in
Product Width
7.13 in
Product Weight
19.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class III
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Color temperature
Cool white
Lamp length
2 ft
Lumens
4000
Lumens per watt
132
Optical distribution
Wide
Mounting Method
Flush ceiling
Voltage rating
120-277 Vac, 127/250 Vdc
Frequency rating
50/60 Hz
Lens material
Polycarbonate
Entry size
3/4"
Finish
Painted white epoxy
Material
Copper-free aluminum
Wattage
30W
Power factor
> 0.92

导出产品规格