| Product Name |
Eaton DM1 Variable frequency drive
|
| Catalog Number |
DM1-357D5EB-S20S-EM
|
| UPC |
786689577896
|
| Product Length/Depth |
109 mm
|
| Product Height |
220 mm
|
| Product Width |
180 mm
|
| Product Weight |
2.63 kg
|
| Certifications |
UL
UL Category Control No.: NMMS, NMMS7 Certified by UL for use in Canada IEC/EN 61800-2 IEC/EN61800-3 UkrSEPRO IEC/EN 61800-3 C-Tick UL Listed RoHS, ISO 9001 CSA-C22.2 No. 274-13 UL File No.: E134360 IEC/EN 61800-5-1 CUL CE UL report applies to both US and Canada UL 508C IEC/EN61800-5 CE marking EAC CSA-C22.2 No. 274-17 |
| Product Category |
Variable frequency drives
|
| Features |
Parameterization: Fieldbus
Temperature-controlled fan Parameterization: Keypad Parameterization: Power Xpert inControl |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
IGBT inverter
7-digital display assembly Internal DC link Brake chopper Setpoint potentiometer Control unit PC connection Radio interference suppression filter |
| Pollution degree |
2
|
| Climatic proofing |
< 95 average relative humidity (RH), no condensation, no corrosion
|
| Connection to SmartWire-DT |
Yes
In conjunction with DXG-NET-SWD SmartWire DT module |
| Operating mode |
PM motors
Sensorless vector control (SLV) Speed control with slip compensation Torque regulation U/f control |
| Frame size |
FR2
|
| Air volume capacity |
64 m³/h
|
| Altitude |
Max. 1000 m
Above 1000 m with 1 % derating per 100 m Max. 3000 m Max. 2000 m for Corner Grounded TN Systems |
| Environmental class |
3C2, 3S2 (Air quality)
|
| Application in domestic and commercial area permitted |
Yes
|
| Mains switch-on frequency |
Maximum of one time every 60 seconds
|
| Application in industrial area permitted |
Yes
|
| Ambient operating temperature - max |
60 °C
|
| Ambient operating temperature - min |
-10 °C
|
| Ambient storage temperature - max |
70 °C
|
| Ambient storage temperature - min |
-40 °C
|
| Mains voltage tolerance |
525 - 600 V (-15 %/+10 %, at 50/60 Hz)
|
| Mounting position |
Vertical
|
| Rated conditional short-circuit current (Iq) |
100 kA
|
| Relative symmetric net frequency tolerance |
10 %
|
| Relative symmetric net voltage tolerance |
10 %
|
| Protection |
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
|
| Rated operational power at 600 V, 50 Hz, 3-phase |
4 kW
|
| Rated operational power at 600 V, 50 Hz, 3-phase, 110% overload |
5.5 kW
|
| Resolution |
0.01 Hz (Frequency resolution, setpoint value)
|
| Voltage rating - max |
600 V
|
| Overvoltage category |
III
|
| Communication interface |
Modbus RTU, built in
DeviceNet, optional PROFIBUS, optional CANopen®, optional SmartWire-DT, optional BACnet MS/TP, built in Ethernet IP, built in Modbus TCP, built in BACnet TCP |
| Converter type |
U converter
|
| Degree of protection |
IP20
NEMA Other |
| Protocol |
BACnet
CAN EtherNet/IP MODBUS Other bus systems PROFIBUS TCP/IP |
| Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload |
6.1 A
|
| Assigned motor current IM at 600 V, 60 Hz, 110% overload |
9 A
|
| System configuration type |
TN-S, TN-C, TN-C-S, TT, IT
|
| Electromagnetic compatibility |
1st and 2nd environments (according to EN 61800-3)
|
| Assigned motor power at 575/600 V, 60 Hz, 3-phase |
5 HP
|
| Assigned motor power at 575/600 V, 60 Hz, 3-phase, 110 % overload |
7.5 HP
|
| Input current ILN at 110% overload |
9.3 A
|
| Input current ILN at 150% overload |
7 A
|
| Mains current distortion |
40 %
|
| Current limitation |
0.1 - 2 x IH (CT), motor, main circuit
|
| Number of slots |
1 (expansion)
|
| Braking torque |
Adjustable to 150 %, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit Max. 30 % MN, Standard - Main circuit |
| Functions |
4-quadrant operation possible
|
| Output voltage (U2) |
600 V AC, 3-phase
|
| Number of inputs (analog) |
1
|
| Number of inputs (digital) |
4
|
| Radio interference class |
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: with external filter |
| Number of outputs (digital) |
0
|
| Starting current - max |
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
|
| Number of phases (input) |
3
|
| Number of relay outputs |
2 (parameterizable, 1 changeover contact and 1 N/O, 3 A (240 V AC) / 3 A (24 V DC))
|
| Number of phases (output) |
3
|
| Power consumption |
220 W
|
| Rated control supply voltage |
10 V DC (Us, max. 10 mA)
|
| Rated control voltage (Uc) |
24 V DC (external, max. 100 mA options incl.)
|
| Supply frequency |
50/60 Hz
|
| Mains voltage - max |
600 V
|
| Mains voltage - min |
525 V
|
| Nominal output current I2N |
7.5 A
|
| Number of HW-interfaces (industrial ethernet) |
1
|
| Number of HW-interfaces (other) |
1
|
| Number of HW-interfaces (parallel) |
0
|
| Number of HW-interfaces (RS-232) |
0
|
| Number of HW-interfaces (RS-422) |
0
|
| Number of HW-interfaces (RS-485) |
1
|
| Number of HW-interfaces (serial TTY) |
0
|
| Number of HW-interfaces (USB) |
0
|
| Number of interfaces (PROFINET) |
0
|
| Number of outputs (analog) |
1
|
| Output at linear load at rated output voltage - max |
3 kW
|
| Output at quadratic load at rated output voltage - max |
5.5 kW
|
| Output frequency - max |
400 Hz
|
| Output frequency - min |
0 Hz
|
| Output voltage - max |
600 V
|
| Overload current IL at 110% overload |
11 A
|
| Overload current IL at 150% overload |
11.25 A
|
| Shock resistance |
0.75 mm (peak) at 10 - 57 Hz, max. 1 g at 57 - 150 Hz, according to EN 61800-5-1, EN 60068-2-6: 10 - 150 Hz
|
| Suitable for |
Branch circuits, (UL/CSA)
|
| Rated operational voltage |
600 V AC, 3-phase
|
| Short-circuit protection rating |
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
|
| Rated frequency - max |
66 Hz
|
| Rated frequency - min |
45 Hz
|
| Rated operational current (Ie) at 110% overload |
10 A
|
| Rated operational current (Ie) at 150% overload |
7.5 A
|
| Rated operational current for specified heat dissipation (In) |
10 A
|
| Safety function/level |
STO (Safe Torque Off, SIL2, PLc Cat 2)
|