知识搜索
下载文档 () / 20
动力,因我们而不同*

DS100

Eaton Crouse-Hinds series DS blank cover, Sheet aluminum, Surface mount, Single-gang, For enclosing splices and taps

常用规格

Product Name
Eaton Crouse-Hinds series DS blank cover
Catalog Number
DS100
UPC
782274227207
Product Length/Depth
3 in
Product Height
4.53 in
Product Width
0.34 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
1
Material
Sheet aluminum
Mounting method
Surface
Used with
For enclosing splices and taps

导出产品规格