知识搜索
下载文档 () / 20
动力,因我们而不同*

DS171 S323

Eaton Crouse-Hinds series DS pushbutton switch cover, Feraloy iron alloy, Single-gang, (1) green pushbutton (normally open) marked START, (1) red pushbutton (normally closed) marked STOP, neoprene covers on pushbuttons, gasket

常用规格

Product Name
Eaton Crouse-Hinds series DS pushbutton switch cover
Catalog Number
DS171 S323
UPC
782274511948
Product Weight
1.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
1
Material
Feraloy iron alloy
Special features
(1) green pushbutton (normally open) marked START, (1) red pushbutton (normally closed) marked STOP, neoprene covers on pushbuttons, gasket

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。