知识搜索
下载文档 () / 20
动力,因我们而不同*

DS185F S752

Eaton Crouse-Hinds series DS raintight snap switch cover, Feraloy iron alloy, Corro-free epoxy powder coat finish, Single-gang, Gasket, For standard ON-OFF operation; with hole for lock, For general use snap switches

常用规格

Product Name
Eaton Crouse-Hinds series DS raintight snap switch cover
Catalog Number
DS185F S752
UPC
782274775500
Product Length/Depth
2.91 in
Product Height
4.44 in
Product Width
2.08 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
1
Material
Feraloy iron alloy
Finish
Corro-free epoxy powder coat
Type
For standard ON-OFF operation; with hole for lock
Special features
Gasket
Used with
For general use snap switches

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。