知识搜索
下载文档 () / 20
动力,因我们而不同*

DS23 GFI

Eaton Crouse-Hinds series DS GFI receptacle cover, Sheet steel, Surface mount, Single-gang, For GFI receptacles

常用规格

Product Name
Eaton Crouse-Hinds series DS GFI receptacle cover
Catalog Number
DS23 GFI
UPC
782274024356
Product Length/Depth
2.75 in
Product Height
4.28 in
Product Width
0.19 in
Product Weight
0.12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
1
Material
Sheet steel
Mounting method
Surface
Used with
For GFI receptacles

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。