下载文档 () / 20
动力,因我们而不同*

DS415A ON OF

Eaton Crouse-Hinds series EDS manual motor switch cover, ON/OFF, Feraloy iron alloy, Used with EDS series motor starter control stations, Start and Stop nameplate

常用规格

Product Name
Eaton Crouse-Hinds series EDS manual motor switch cover
Catalog Number
DS415A ON OF
UPC
782274679297
Product Length/Depth
5.09 in
Product Height
2 in
Product Width
3.5 in
Product Weight
2.57 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Amperage Rating
20A
Indicating plate markings
ON/OFF
Material
Feraloy iron alloy
Type
Start and Stop nameplate
Used with
EDS series motor starter control stations

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。