| Product Name |
Eaton Crouse-Hinds series FlexStation DS cover
|
| Catalog Number |
DS454 ST SP
|
| UPC |
662276231597
|
| Product Length/Depth |
3.53 in
|
| Product Height |
5.12 in
|
| Product Width |
4.32 in
|
| Product Weight |
3.26 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 2 Class II, Division 1 Class I, Zone 1 Class I, Division 2 Class II, Division 2 Class III |
| NEMA Rating |
3R
12 7 9 |
| Indicating plate markings |
START/STOP
|
| Material |
Feraloy iron alloy
|
| Number of buttons |
Double
|