下载文档 () / 20
动力,因我们而不同*

DS455 J3

Eaton Crouse-Hinds series FlexStation DS cover, Green, Feraloy iron alloy, One pilot light

常用规格

Product Name
Eaton Crouse-Hinds series FlexStation DS cover
Catalog Number
DS455 J3
UPC
782274234328
Product Weight
3.27 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 1
Class I, Zone 2
Class I, Zone 1
Class I, Division 1
Class II, Division 2
NEMA Rating
9
12
3R
7
Color
Green
Material
Feraloy iron alloy
Type
One pilot light

导出产品规格