| Product Name |
Eaton Crouse-Hinds series DSD front operated pushbutton cover and device sub-assembly
|
| Catalog Number |
DS511 SA GREEN OP BLACK CL RED SP
|
| UPC |
662276432598
|
| Product Length/Depth |
9.38 in
|
| Product Height |
4.25 in
|
| Product Width |
6 in
|
| Product Weight |
4.9 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 2 Class III Class I, Division 1 Class II, Division 1 |
| NEMA Rating |
3
9 7 |
| Amperage Rating |
10A
|
| Color |
Green/Black/Red
|
| Indicating plate markings |
OPEN/CLOSE/STOP
|
| Material |
Copper-free aluminum
|
| Normal position |
3 circuits universal
|
| Number of cover buttons |
3 (3 operator)
|
| Voltage rating |
600 Vac
|
| Special features |
Green-OPEN, Black-CLOSE, Red-STOP, factory sealed
|