下载文档 () / 20
动力,因我们而不同*

DS513 J3 J6 SA

Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly, Green/amber, Copper-free aluminum, 1 button, Factory sealed, Double pilot light, single pushbutton combo

常用规格

Product Name
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
Catalog Number
DS513 J3 J6 SA
UPC
662276058507
Product Weight
3 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class III
Class II, Division 2
Class I, Division 1
NEMA Rating
9
3
7
Color
Green/Amber
Material
Copper-free aluminum
Number of cover buttons
1
Type
Double pilot light, single pushbutton combo
Special features
Factory sealed

导出产品规格