| Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
| Catalog Number |
DS514 J3 SA
|
| UPC |
782274578521
|
| Product Length/Depth |
9.38 in
|
| Product Height |
4.25 in
|
| Product Width |
6 in
|
| Product Weight |
3.75 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Color |
Green
|
| Material |
Copper-free aluminum
|
| Number of cover buttons |
2
|
| Type |
Double pushbutton, single pilot light
|
| Special features |
Factory sealed
|