| Product Name |
Eaton B-Line series wall mounted disconnect enclosure
|
| Catalog Number |
DSC363212
|
| UPC |
799038654988
|
| Product Length/Depth |
12 in
|
| Product Height |
36 in
|
| Product Width |
32 in
|
| Product Weight |
113.4 lb
|
| Certifications |
UL 50
CSA C22.2. NEMA |
| Country of origin |
US
|
| Special features |
2-pt latching handle
|
| Style |
Medium single door
|
| NEMA Rating |
4
|
| Finish color |
Painted
|
| Color |
ANSI 61 gray
|
| Material |
Carbon steel
|
| Cover type |
Hinged
|
| Wall thickness |
14 gauge, 14 gauge
|
| Model |
DSC enclosure
|
| Mounting method |
Wall
|
| Closure type |
Hinged
|
| Locking provisions |
Defeater padlock provision
|
| Mounting hole details |
Thru holes, optional external mounting feet
|