下载文档 () / 20
动力,因我们而不同*

DSD SR30323

Eaton Crouse-Hinds series DSD-SR selector switch, 30A, Three-pole, 2, Double-throw without OFF with electrically isolated contacts, 600 Vac, EDS/EFS back boxes

常用规格

Product Name
Eaton Crouse-Hinds series DSD-SR selector switch
Catalog Number
DSD SR30323
UPC
662276850224
Product Length/Depth
2.38 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
1.65 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 1
Class II, Division 1
NEMA Rating
3
5
12
Amperage Rating
30A
Number of poles
Three-pole
Number Of Positions
2
Switch function
Double-throw without OFF with electrically isolated contacts
Voltage rating
600 Vac
Used with
EDS/EFS back boxes

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。