下载文档 () / 20
动力,因我们而不同*

DSD917 SA

Eaton Crouse-Hinds series DSD manual motor starter cover and device sub-assembly, 20A/30A, 3-pole, 7.5 HP/15 HP, Arrow Hart, Copper-free aluminum, 250/600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series DSD manual motor starter cover and device sub-assembly
Catalog Number
DSD917 SA
UPC
782274575780
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
2.57 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
20A/30A
Configuration
3-pole
Horsepower
7.50 hp, 15 hp
Manufacturer
Arrow Hart
Material
Copper-free aluminum
Number of poles
Three-pole
Voltage rating
250 Vac /600 Vac

导出产品规格