| Product Name |
Eaton Crouse-Hinds series DSD front operated pushbutton cover and device sub-assembly
|
| Catalog Number |
DSD918 S153
|
| UPC |
782274509181
|
| Product Length/Depth |
5.25 in
|
| Product Height |
4.25 in
|
| Product Width |
3.5 in
|
| Product Weight |
3.35 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Amperage Rating |
10A
|
| Color |
Black
|
| Material |
Feraloy iron alloy
|
| Normal position |
1 circuit universal
|
| Number of cover buttons |
1
|
| Voltage rating |
600 Vac
|
| Special features |
Lockout provision on front operated pushbutton cover, factory sealed
|