| Product Name |
Eaton Crouse-Hinds series DSD front operated pushbutton cover and device sub-assembly
|
| Catalog Number |
DSD918 SA RED
|
| UPC |
662276010437
|
| Product Length/Depth |
5.1 in
|
| Product Height |
6.4 in
|
| Product Width |
4.3 in
|
| Product Weight |
1.87 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Amperage Rating |
10A
|
| Color |
Red
|
| Material |
Copper-free aluminum
|
| Normal position |
1 circuit universal
|
| Number of cover buttons |
1
|
| Voltage rating |
600 Vac
|
| Special features |
Factory sealed
|