| Product Name |
Eaton Crouse-Hinds series DSD selector switch cover and device sub-assembly
|
| Catalog Number |
DSD923 SA ON OF
|
| UPC |
782274968940
|
| Product Length/Depth |
5.1 in
|
| Product Height |
4.2 in
|
| Product Width |
6.4 in
|
| Product Weight |
1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class I, Division 2 Class II, Division 2 Class I, Division 1 Class II, Division 1 |
| NEMA Rating |
9
7 3 |
| Amperage Rating |
10A
|
| Indicating plate markings |
ON/OFF
|
| Material |
Copper-free aluminum
|
| Normal position |
2 position, 2 circuit
|
| Voltage rating |
600 Vac
|
| Type |
Maintained contact
|
| Special features |
Factory sealed
|