| Product Name |
Eaton Crouse-Hinds series DSD selector switch cover and device sub-assembly
|
| Catalog Number |
DSD926 SA S635
|
| UPC |
782274202488
|
| Product Weight |
1.83 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Amperage Rating |
10A
|
| Material |
Copper-free aluminum
|
| Normal position |
3 position, 4 circuit
|
| Voltage rating |
600 Vac
|
| Type |
Maintained contact
|
| Special features |
Momentary contact counterclockwise operation, spring return to center, maintained contact clockwise operation, factory sealed
|