| Product Name |
Eaton Crouse-Hinds series DSD selector switch cover and device sub-assembly
|
| Catalog Number |
DSD927 HN OF AU
|
| UPC |
782274424521
|
| Product Length/Depth |
5.2 in
|
| Product Height |
4.6 in
|
| Product Width |
6.7 in
|
| Product Weight |
3.45 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class I, Division 1 Class II, Division 1 Class III Class II, Division 2 |
| NEMA Rating |
3
9 7 |
| Amperage Rating |
10A
|
| Indicating plate markings |
HAND/OFF/AUTOMATIC
|
| Material |
Feraloy iron alloy
|
| Normal position |
3 position, 4 circuit
|
| Voltage rating |
600 Vac
|
| Type |
Maintained contact
|
| Special features |
Factory sealed
|