下载文档 () / 20
动力,因我们而不同*

DSD933 S697

Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly, 20A, 1-pole, Feraloy iron alloy, Factory sealed, 120/277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly
Catalog Number
DSD933 S697
UPC
782274302720
Product Length/Depth
6.6 in
Product Height
4.6 in
Product Width
5.3 in
Product Weight
3.2 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class II, Division 2
Class III
Class I, Division 2
Class I, Division 1
NEMA Rating
3
7
9
Amperage Rating
20A
Configuration
1-pole
Material
Feraloy iron alloy
Number of poles
Single-pole
Voltage rating
120/277 Vac
Special features
Factory sealed

导出产品规格