下载文档 () / 20
动力,因我们而不同*

DSD940 SA

Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly, 30A, 2-pole, Copper-free aluminum, 120/277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly
Catalog Number
DSD940 SA
UPC
782274576701
Product Weight
0.679 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
30A
Configuration
2-pole
Material
Copper-free aluminum
Number of poles
Two-pole
Voltage rating
120/277 Vac

导出产品规格