| Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
| Catalog Number |
DSD947 J1 J3 LED S300
|
| UPC |
662276107892
|
| Product Length/Depth |
5.6 in
|
| Product Height |
4.7 in
|
| Product Width |
6.6 in
|
| Product Weight |
3.3 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 2
Class II, Division 1 Class I, Division 2 Class I, Division 1 Class III |
| NEMA Rating |
7
9 3 |
| Color |
Red/green
|
| Material |
Feraloy iron alloy
|
| Voltage rating |
24 Vdc
|
| Type |
Two pilot lights
|
| Special features |
LED, factory sealed
|