| Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
| Catalog Number |
DSD947 J10 J10 LED
|
| UPC |
662276288140
|
| Product Length/Depth |
5.6 in
|
| Product Height |
4.7 in
|
| Product Width |
6.6 in
|
| Product Weight |
3.27 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 2
Class I, Division 1 Class III Class I, Division 2 Class II, Division 1 |
| NEMA Rating |
7
9 3 |
| Color |
Clear/Clear
|
| Material |
Feraloy iron alloy
|
| Type |
Two pilot lights
|
| Special features |
LED, factory sealed
|