| Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
| Catalog Number |
DSD947 J3 J1 SA
|
| UPC |
782274947099
|
| Product Length/Depth |
5.1 in
|
| Product Height |
4.2 in
|
| Product Width |
6.5 in
|
| Product Weight |
1.66 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Color |
Green/red
|
| Material |
Copper-free aluminum
|
| Type |
Two pilot lights
|
| Special features |
Factory sealed
|