下载文档 () / 20
动力,因我们而不同*

DSD948 J1 LED T2

Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly, Red, Feraloy iron alloy, LED, transformer, factory sealed, One pilot light, 220-240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
Catalog Number
DSD948 J1 LED T2
UPC
662276287570
Product Weight
3.4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class II, Division 2
Class I, Division 2
Class II, Division 1
Class I, Division 1
NEMA Rating
9
7
3
Color
Red
Material
Feraloy iron alloy
Voltage rating
220-240 Vac
Type
One pilot light
Special features
LED, transformer, factory sealed

导出产品规格