| Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
| Catalog Number |
DSD948 J3 LED
|
| UPC |
782274116228
|
| Product Length/Depth |
7.1 in
|
| Product Height |
5.6 in
|
| Product Width |
5.75 in
|
| Product Weight |
3.18 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class I, Division 2 Class I, Division 1 Class II, Division 1 Class II, Division 2 |
| NEMA Rating |
7
9 3 |
| Color |
Green
|
| Material |
Feraloy iron alloy
|
| Type |
One pilot light
|
| Special features |
LED, factory sealed
|