| Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
| Catalog Number |
DSD948 J3 S300
|
| UPC |
782274151212
|
| Product Weight |
3 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 2
Class III Class I, Division 1 Class I, Division 2 Class II, Division 1 |
| NEMA Rating |
7
9 3 |
| Color |
Green
|
| Material |
Feraloy iron alloy
|
| Voltage rating |
24 Vdc
|
| Type |
One pilot light
|
| Special features |
Factory sealed
|