下载文档 () / 20
动力,因我们而不同*

DSD948 J6 LED T4

Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly, Amber, Feraloy iron alloy, LED, transformer, factory sealed, One pilot light, 440-480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
Catalog Number
DSD948 J6 LED T4
UPC
662276120181
Product Weight
3.4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class III
Class II, Division 1
Class I, Division 1
Class I, Division 2
NEMA Rating
9
3
7
Color
Amber
Material
Feraloy iron alloy
Voltage rating
440-480 Vac
Type
One pilot light
Special features
LED, transformer, factory sealed

导出产品规格